??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24450.0016 Rotating Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24450. - Rotating Machine Handles DIN 98 with smooth plug
Bill of material
24450.0016 Rotating Machine Handle
BESTNR
Ref. No.
24450.0016
AUS
Version
with smooth lug, form D
D1
16 mm
D2
h8
7 mm
D4
h13
10 mm
L1
50 mm
L2
11 mm
L3
7 mm
SW
3 mm
G
Weight
49 g
Embedded user actions